Cable gland with standard thread length, EMC, stainless steel (84100) (84100-20-16150)

Cable gland with standard thread length, EMC, stainless steel (84100) 84100-20-16150

Product Details:

Manufacturer part number: 84100-20-16150

Brand: NORELEM

Price: 29.73

Delivery time: 4 Days


Technical Data:

SW2: 17

L=thread length: 5

Max. tightening torque on SW1: 3.5 Nm

D=Thread: M16x1.5

SW1: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84100-20-16150

Part Number
84100-20-16150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
Weight in kg (ERP)
(kg)

29.73 €

1 4 Days 1753.5M16x1.5175-9303.50.0176

Loading...

  1. 1

Basic information

Version 2 EMC Version 1 with standard thread length Main material stainless steel
Item Cable gland RoHS yes PL Edelstahl yes

This page is Cable gland with standard thread length, EMC, stainless steel (84100), part number 84100-20-16150.
You can find the detail information about specifications and dimensions on part number 84100-20-16150.

Variation of this product

Part Number
84100-20-20150
84100-20-25150
84100-20-32150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
Weight in kg (ERP)
(kg)

37.45 €

1 4 Days 2263.5M20X1.5229-1333.53.50.0321

42.39 €

1 4 Days 2776.7M25x1.52711-1636.56.70.0444

52.19 €

1 4 Days 34812M32x1.53414-2038120.0713

Tech Support