Screw plug round, with seal, brass nickel-plated (84100) (84100-51-121500)

Screw plug round, with seal, brass nickel-plated (84100) 84100-51-121500

Product Details:

Manufacturer part number: 84100-51-121500

Brand: NORELEM

Price: 1.19

Delivery time: 4 Days


Technical Data:

L=thread length: 5

D=Thread: M12x1.5

H=Height: 8

D1=Outside diameter: 16

Weight in kg (ERP): 0.0046 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84100-51-121500

Part Number
84100-51-121500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=thread length D=Thread H=Height D1=Outside diameter Weight in kg (ERP)
(kg)

1.19 €

1 4 Days 5M12x1.58160.0046

Loading...

  1. 1

Basic information

Version 2 with seal Version 1 round Main material brass
Item Screw Plug Surface finish body nickel-plated RoHS yes
PL Edelstahl no

This page is Screw plug round, with seal, brass nickel-plated (84100), part number 84100-51-121500.
You can find the detail information about specifications and dimensions on part number 84100-51-121500.

Variation of this product

Part Number
84100-51-161500
84100-51-201500
84100-51-251500
84100-51-321500
84100-51-401500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=thread length D=Thread H=Height D1=Outside diameter Weight in kg (ERP)
(kg)

1.21 €

1 4 Days 6M16x1.59200.0073

1.32 €

1 4 Days 6.5M20x1.59.5240.0131

2.37 €

1 4 Days 7M25x1.511280.0100

4.31 €

1 4 Days 8M32x1.512350.0397

6.20 €

1 4 Days 8M40X1.512450.0600

Tech Support