Connector with screw connection, form A straight bush (80150) (80150-012X3000)

Connector with screw connection, form A straight bush (80150) 80150-012X3000

Product Details:

Manufacturer part number: 80150-012X3000

Brand: NORELEM

Price: 42.96

Delivery time: 4 Days


Technical Data:

D1: 5.5

Component material: polyurethane

Version 2: 8-pin

P=cable length: 3000

No. of conductors x conductor cross-section: 8 x 0.14 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80150-012X3000

Part Number
80150-012X3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 Component material Version 2 P=cable length No. of conductors x conductor cross-section Operating voltage
(V)
Rated surge voltage
(V)
Rated current (40 °C)
(A)
Conductive resistance (20 °C)
(Ω/Km)
Temperature range cable fixed Halogen-free Test voltage
(V)
Cable bend radius fixed Temperature range cable moving Number of bend cycles max. L Weight in kg (ERP)
(kg)

42.96 €

1 4 Days 5.5polyurethane8-pin30008 x 0.14 mm²30 AC / 30 DC8001.578-30 °C - +80 °Cno3000 AC≥ 6 x D1-15 °C - +80 °C2000000 (25 °C)340.1124

Loading...

  1. 1

Basic information

Version 1 with screw connection Main material plastic Item Connector
Component colour black Main colour black Form A
Safety rating IP65/IP67 Form definition straight bush Contamination level 3
Nominal voltage(V) 300 AC Cable bend radius moving ≥ 10 x D1 PL Edelstahl no

This page is Connector with screw connection, form A straight bush (80150), part number 80150-012X3000.
You can find the detail information about specifications and dimensions on part number 80150-012X3000.

Variation of this product

Part Number
80150-010X2000
80150-010X5000
80150-011X3000
80150-011X5000
80150-012X5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 Component material Version 2 P=cable length No. of conductors x conductor cross-section Operating voltage
(V)
Rated surge voltage
(V)
Rated current (40 °C)
(A)
Conductive resistance (20 °C)
(Ω/Km)
Temperature range cable fixed Halogen-free Test voltage
(V)
Cable bend radius fixed Temperature range cable moving Number of bend cycles max. L Weight in kg (ERP)
(kg)

12.57 €

1 4 Days 4.1polyurethane3-pin20003 x 0.25 mm²50 AC / 60 DC1500479-40 °C - +80 °Cyes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)320.0750

19.00 €

1 4 Days 4.1polyurethane3-pin50003 x 0.25 mm²50 AC / 60 DC1500479-40 °C - +80 °Cyes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)320.1141

13.34 €

1 4 Days 4.8PVC-30004 x 0.25 mm²50 AC / 60 DC1500479-30 °C - +80 °Cno2000 AC≥ 5 x D1-5 °C - +80 °C2000000 (25 °C)320.1140

15.30 €

1 4 Days 4.8PVC-50004 x 0.25 mm²50 AC / 60 DC1500479-30 °C - +80 °Cno2000 AC≥ 5 x D1-5 °C - +80 °C2000000 (25 °C)320.2300

54.59 €

1 4 Days 5.5polyurethane8-pin50008 x 0.14 mm²30 AC / 30 DC8001.578-30 °C - +80 °Cno3000 AC≥ 6 x D1-15 °C - +80 °C2000000 (25 °C)340.1783

Tech Support