Catch plate, steel (21335-80) (21335-80-0397)

Catch plate, steel (21335-80) 21335-80-0397

Product Details:

Manufacturer part number: 21335-80-0397

Brand: NORELEM

Price: 8.58

Delivery time: 4 Days


Technical Data:

L=Length: 396.7 mm

A1: 139.4 mm

A3: 175 mm

A2: 286.5 mm

A4: 350 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-80-0397

Part Number
21335-80-0397
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
A1
(mm)
A3
(mm)
A2
(mm)
A4
(mm)
Weight (ERP)
(kg)

8.58 €

1 4 Days 396.7139.4175286.53500.3599

Loading...

  1. 1

Basic information

Type Angle H=Height(mm) 35.7 A(mm) 55.1
B=Width(mm) 14.7 Main material Steel Item(mm) Catch plate
Surface finish body Galvanised Packaging type 1 piece = 1 pair PL Edelstahl No

This page is Catch plate, steel (21335-80), part number 21335-80-0397.
You can find the detail information about specifications and dimensions on part number 21335-80-0397.

Variation of this product

Part Number
21335-80-0347
21335-80-0447
21335-80-0497
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
A1
(mm)
A3
(mm)
A2
(mm)
A4
(mm)
Weight (ERP)
(kg)

10.63 €

1 4 Days 346.7114.4150236.53000.3001

9.14 €

1 4 Days 446.8164.4200336.64000.3896

10.17 €

1 4 Days 496.8189.4225386.64500.4574

Tech Support