Catch plate, steel (21335-81)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21335-81-0305
21335-81-0406
21335-81-0559
21335-81-0711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight (ERP)
(kg)

96.61 €

1 4 Days 3051.3500

95.15 €

1 4 Days 4061.7700

110.34 €

1 4 Days 5592.1900

118.07 €

1 4 Days 7113.1500

Loading...

  1. 1

Basic information

Type Angle Main material Steel Item(mm) Catch plate
Surface finish body Galvanised Packaging type 1 piece = 1 pair PL Edelstahl No

Tech Support