Catch plate, form C, steel (21335)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-82-0470

Part Number
21335-82-0470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.50 €

1 4 Days

Loading...

  1. 1

Basic information

Type Angle L=Length(mm) 470 Main material Steel
Item(mm) Catch plate Surface finish body Galvanised Packaging type 1 piece = 1 pair
Form(mm) C PL Edelstahl No Weight (ERP)(kg) 1.1200

This page is Catch plate, form C, steel (21335), part number 21335-82-0470.
You can find the detail information about specifications and dimensions on part number 21335-82-0470.

Tech Support