Mounting bracket, steel, for telescopic slides, Form B (21335-83) (21335-83-069057)

Mounting bracket, steel, for telescopic slides, Form B (21335-83) 21335-83-069057

Product Details:

Manufacturer part number: 21335-83-069057

Brand: NORELEM

Price: 94.86

Delivery time: 4 Days


Technical Data:

L=Length: 69.9 mm

L1: 266.7 mm

H=Height: 57.2 mm

A: - mm

A1: 76.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-83-069057

Part Number
21335-83-069057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L1
(mm)
H=Height
(mm)
A
(mm)
A1
(mm)
A3
(mm)
A2
(mm)
H1
(mm)
H2
(mm)
B
(mm)
Weight (ERP)
(kg)

94.86 €

1 4 Days 69.9266.757.2-76.2165.182.612.76.35150.4600

Loading...

  1. 1

Basic information

Type Angle Main material Steel Item(mm) Catch plate
Surface finish body Galvanised Form(mm) B Version 1 With oblong holes
PL Edelstahl No

This page is Mounting bracket, steel, for telescopic slides, Form B (21335-83), part number 21335-83-069057.
You can find the detail information about specifications and dimensions on part number 21335-83-069057.

Variation of this product

Part Number
21335-83-140060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
L1
(mm)
H=Height
(mm)
A
(mm)
A1
(mm)
A3
(mm)
A2
(mm)
H1
(mm)
H2
(mm)
B
(mm)
Weight (ERP)
(kg)

123.92 €

1 4 Days 1401406096---15.95.5140.7500

Tech Support