Catch plate, with hole, form C, steel (21335)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-83-077055

Part Number
21335-83-077055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.24 €

1 4 Days

Loading...

  1. 1

Basic information

Type Angle L=Length(mm) 77.6 L1(mm) 153.8
H=Height(mm) 55.7 Main material Steel Item(mm) Catch plate
Surface finish body Galvanised Form(mm) C B(mm) 17.8
Version 1 With hole PL Edelstahl No Weight (ERP)(kg) 0.5900

This page is Catch plate, with hole, form C, steel (21335), part number 21335-83-077055.
You can find the detail information about specifications and dimensions on part number 21335-83-077055.

Tech Support