Accessories for concentricity gauges (32501, 32513) (32501-02)

Accessories for concentricity gauges (32501, 32513) 32501-02

Product Details:

Manufacturer part number: 32501-02

Brand: NORELEM

Price: 956.51

Delivery time: 4 Days


Technical Data:

Version: additional carriage for concentricity gauge 32506

Item: Additional Carriage

Product: additional carriage

RoHS: yes

Weight in kg (ERP): 1.5200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32501-02

Part Number
32501-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Item Product RoHS Weight in kg (ERP)
(kg)

956.51 €

1 4 Days additional carriage for concentricity gauge 32506Additional Carriageadditional carriageyes1.5200

Loading...

  1. 1

This page is Accessories for concentricity gauges (32501, 32513), part number 32501-02.
You can find the detail information about specifications and dimensions on part number 32501-02.

Variation of this product

Part Number
32501-03
32501-04
32501-05
32513-90
32513-98
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Item Product RoHS Weight in kg (ERP)
(kg)

128.09 €

1 4 Days dial gauge holderDial Gauge Holdercolumn for dial gauges-0.7063

450.02 €

1 4 Days dial gauge holderDial Gauge HolderDial gauge holder with hydraulic lock-0.9000

200.31 €

1 4 Days thrust pinThrust PinTeflon pin for measuring ranges smaller than Ø 5 mm-0.0196

489.82 €

1 4 Days prism for concentricity gauge 32501PrismAdjustable support prism for long parts-0.3207

1,167.92 €

1 4 Days prism for concentricity gauge 32506PrismAdjustable support prism for long parts-1.2110

Tech Support