Dial gauge digital, aluminium (32542) (32542-01)

Dial gauge digital, aluminium (32542) 32542-01

Product Details:

Manufacturer part number: 32542-01

Brand: NORELEM

Price: 759.17

Delivery time: 4 Days


Technical Data:

Version: Preset dial gauge

A: 78.4

Version 2: -

Precision: 0.005 mm

Dimensions A / B: 78.4 / 53.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32542-01

Part Number
32542-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version A Version 2 Precision
(mm)
Dimensions A / B Probe force
(N)
W2=measuring span PIX=resolution in mm Hazardous goods class Weight in kg (ERP)
(kg)

759.17 €

1 4 Days Preset dial gauge78.4-0.00578.4 / 53.40.6 - 1.10250.001dangerous goods class 90.2080

Loading...

  1. 1

Basic information

Main material aluminium Item Dial Gauge Version 1 digital
Repeat precision(µm) 2 (±2s) B 53.4 UN No. UN 3091
RoHS yes

This page is Dial gauge digital, aluminium (32542), part number 32542-01.
You can find the detail information about specifications and dimensions on part number 32542-01.

Variation of this product

Part Number
32542-012
32542-02
32542-022
32542-03
32542-032
32542-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version A Version 2 Precision
(mm)
Dimensions A / B Probe force
(N)
W2=measuring span PIX=resolution in mm Hazardous goods class Weight in kg (ERP)
(kg)

812.24 €

1 4 Days Preset dial gauge with calibration certificate78.4with calibration certificate0.00578.4 / 53.40.6 - 1.10250.001dangerous goods class 90.2110

650.06 €

1 4 Days Preset dial gauge78.4-0.0178.4 / 53.40.6 - 1.10250.01dangerous goods class 90.1283

693.30 €

1 4 Days Preset dial gauge with calibration certificate78.4with calibration certificate0.0178.4 / 53.40.6 - 1.10250.01dangerous goods class 90.2080

748.26 €

1 4 Days Preset dial gauge65.9-0.00565.9 / 53.40.7 - 0.9512.50.001dangerous goods class 90.2181

801.56 €

1 4 Days Preset dial gauge with calibration certificate65.9with calibration certificate0.00565.9 / 53.40.7 - 0.9512.50.001dangerous goods class 90.2402

602.29 €

1 4 Days Preset dial gauge65.9-0.0165.9 / 53.40.65 - 0.912.50.01danger goods class 90.2989

Tech Support