Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimension length(mm) | 264 | Slot width(mm) | 8 | Form | A |
---|---|---|---|---|---|
Version 2 | Type I | Main material | Aluminium | Item | Socket strip |
Safety rating | IP20 | Form definition | 4x plug sockets | Protection class | II Protective insulation |
Input switchable | No | Operating voltage(V AC) | 230 | Operating frequency(Hz) | 50 |
Operating current max.(A) | 16 | Output switchable | No | No. of sockets 230 V | 4 |
Socket type | CEE 7/3 (type F) | Wattage max.(W) | 3500 | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.5660 |