Connecting cable GST18i3 plug - GST18i3 socket (80161) (80161-05-12X2000)

Connecting cable GST18i3 plug - GST18i3 socket (80161) 80161-05-12X2000

Product Details:

Manufacturer part number: 80161-05-12X2000

Brand: NORELEM

Price: 21.80

Delivery time: 4 Days


Technical Data:

L=Length: 2000 mm

Weight (ERP): 0.2630 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80161-05-12X2000

Part Number
80161-05-12X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight (ERP)
(kg)

21.80 €

1 4 Days 20000.2630

Loading...

  1. 1

Basic information

No. of conductors x conductor cross-section N=3X1.5 MM² Main colour black Version 1 GST18i3 plug
Version 2 GST18i3 socket Main material plastic Item Connecting Cable
Safety rating IP20 Rated voltage(V) 250 Cable type H05VV-F
Rated current(A) 16 RoHS yes PL Edelstahl no

This page is Connecting cable GST18i3 plug - GST18i3 socket (80161), part number 80161-05-12X2000.
You can find the detail information about specifications and dimensions on part number 80161-05-12X2000.

Variation of this product

Part Number
80161-05-12X4000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
Weight (ERP)
(kg)

43.47 €

1 4 Days 40000.4450

Tech Support