Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MJ6P
E(mm) | 14 | G(mm) | 15 | I(mm) | 15 |
---|---|---|---|---|---|
Q(mm) | 0.05 | R(mm) | 0.06 | Material | FC250 |
Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) | O H7(mm) | 10 |
This page is MJ Angle Plate P Type, part number MJ6P.
You can find the detail information about specifications and dimensions on part number MJ6P.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
F(mm)
H(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
P(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MJ2P |
MJ3P |
MJ4P |
MJ5P |
MJ7P |
MJ8P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | F (mm) | H (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | P (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.93 € | 1 | 23 Days | 100 | 150 | 100 | 15 | 65 | 70 | 105 | 45 | 40 | 75 | 60 | 11 | 3.1 | ||
145.49 € | 1 | 23 Days | 100 | 200 | 120 | 15 | 75 | 70 | 145 | 50 | 50 | 110 | 70 | 11 | 4.2 | ||
220.23 € | 1 | 23 Days | 100 | 250 | 120 | 18 | 75 | 70 | 195 | 50 | 50 | 160 | 70 | 11 | 5 | ||
130.27 € | 1 | 7 Days | 150 | 100 | 100 | 15 | 65 | 120 | 65 | 45 | 40 | 45 | 40 | 14 | 3.3 | ||
206.97 € | 1 | 7 Days | 150 | 200 | 120 | 15 | 75 | 120 | 145 | 50 | 50 | 110 | 70 | 14 | 5.9 | ||
261.31 € | 1 | 43 Days | 150 | 250 | 120 | 18 | 75 | 120 | 195 | 50 | 50 | 160 | 70 | 14 | 6.9 |