Equaling File for Metal Molds

Equaling File for Metal Molds
  • Promotional pricing
  • Volume Discount
A dedicated file for mold processing.

[Features]
· As it is coated with sharp diamonds, it has outstanding sharpness

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF5

Part Number
CF5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.12 €

15.95 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Diamond Electrodeposition File Product Type Soldering Type Overall Length(mm) 65
Particle Size(#) 200 Diamond Length/Grindstone Length(mm) 30 Single Product Set Product Single Item
Shape Flat Shaft Diameter(mm) 3 Diamond Width(mm) 3.2
Diamond Thickness(mm) 1.4 Width(mm) 3.2 Thickness(mm) 1.4
Packaging Quantity(Book) 1

This page is Equaling File for Metal Molds, part number CF5.
You can find the detail information about specifications and dimensions on part number CF5.

Tech Support