Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JS16
H(mm) | 2 | Material | SUM22 | Heat Treatment | Hardening |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish |
This page is Jack Screw, part number JS16.
You can find the detail information about specifications and dimensions on part number JS16.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
I(mm)
J(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JS06 |
JS08 |
JS10 |
JS12 |
JS20 |
JS24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.10 € | 1 | Available | 5 Days | M6 | 40 | 10 | 20 | 12 | 6 | 6 | 3.2 | 4.5 | 35 | M6 | |
86.41 € | 1 | 7 Days | M8 | 45 | 12 | 22 | 14 | 7 | 7 | 3.2 | 5 | 60 | M8 | ||
92.22 € | 1 | 7 Days | M10 | 50 | 14 | 25 | 16 | 8 | 8 | 5.2 | 5 | 90 | M10 | ||
117.35 € | 1 | 5 Days | M12 | 60 | 16 | 32 | 20 | 10 | 10 | 6.2 | 7 | 166 | M12 | ||
157.03 € | 1 | 7 Days | M20 | 80 | 22 | 45 | 32 | 16 | 16 | 8.2 | 7.5 | 495 | M20 | ||
249.79 € | 1 | 7 Days | M24 | 100 | 28 | 50 | 38 | 22 | 22 | 8.2 | 7.5 | 932 | M24 |