Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6848VNI-3
Part Number
|
---|
6848VNI-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | Mass (kg) | Material | Pull-in force (kN) | Overall length X Overall height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.62 € | 1 | 18 Days | 33~61 | 19 | 6 | 7~35 | 14 | 6.5 | 6 | 8 | 35 | 32 | 48 | 39 | 25 | 91 | 0.34 | SUS304 | 2 | 127x70 |
Loading...
Surface Treatment | 6848V Galvanizing |
---|
This page is Toggle Hook Clamp 6848V, part number 6848VNI-3.
You can find the detail information about specifications and dimensions on part number 6848VNI-3.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
Mass(kg)
Material
Pull-in force(kN)
Overall length X Overall height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6848V-2 |
6848V-3 |
6848V-4 |
6848VNI-2 |
6848VNI-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | Mass (kg) | Material | Pull-in force (kN) | Overall length X Overall height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.29 € | 1 | 5 Days | 24~47 | 13 | 4 | 5~28 | 11 | 5.2 | 4.5 | 7 | 26 | 24 | 38 | 11 | 19 | 70 | 0.13 | SS400 | 1.6 | 90x47 | ||
96.93 € | 1 | 7 Days | 33~61 | 19 | 6 | 7~35 | 14 | 6.5 | 6 | 8 | 35 | 32 | 48 | 39 | 25 | 91 | 0.34 | SS400 | 3.2 | 127x70 | ||
157.88 € | 1 | 7 Days | 43~79 | 32 | 8 | 9~45 | 19 | 8.5 | 8 | 9.5 | 53 | 45 | 65 | 40 | 36 | 110 | 0.81 | SS400 | 7 | 150x92 | ||
102.09 € | 1 | 7 Days | 24~47 | 13 | 4 | 5~28 | 11 | 5.2 | 4.5 | 7 | 26 | 24 | 38 | 11 | 19 | 70 | 0.13 | SUS304 | 1.1 | 90x47 | ||
338.88 € | 1 | 7 Days | 43~79 | 32 | 8 | 9~45 | 19 | 8.5 | 8 | 9.5 | 53 | 45 | 65 | 40 | 36 | 110 | 0.81 | SUS304 | 3.6 | 150x92 |