Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LTCV-125H
Part Number
|
---|
LTCV-125H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | M (mm) | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | Cap type | Mass (kg) | C (mm) | M (mm) | Accessory | Weight (kg) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | L | M (mm) | N | O | P | Q | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,382.15 € | 1 | 8 Days | 125 | 50 | 210 | 18 | 30 | 401 | 456 | 125 | 82 | 0-210 | 90 | 50 | 200 | 459.6 | - | - | - | - | - | - | - | 14 | 118 | Standard Guide Block (2-piece Set) Applicable Groove Width 18 mm: 1 Set, Standard Mounting Clamp Set (2-piece Set) Applicable T-Groove Width 18 mm: 2 Sets, Handle: 1, Suspension Metal Fittings: 1 Set | 30 kg | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
This page is Lock-Tight CV Precision Machine Vise, part number LTCV-125H.
You can find the detail information about specifications and dimensions on part number LTCV-125H.
Configure
Basic Attributes
Mouth Width(mm)
Mouth Depth(mm)
Maximum Opening(mm)
Standard guide block width(mm)
Tightening Force(kN)
Cap type
Mass(kg)
Type
Mouth Width(mm)
Mouth Depth(mm)
Maximum Opening(mm)
Standard guide block width(mm)
Tightening Force(kN)
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
M(mm)
C(mm)
M(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LTCV100 |
LTCV100H |
LTCV100S |
LTCV125 |
LTCV125H |
LTCV125S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | M (mm) | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | Cap type | Mass (kg) | C (mm) | M (mm) | Accessory | Weight (kg) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | L | M (mm) | N | O | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,653.07 € | 1 | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 102 | 45 | 145 | 18 | 30 | Standard | 20.5 | - | - | - | - | 338 | 392 | 102 | 82 | 0-145 | 90 | 45 | 170 | 16 | 50 | 88 | 286 | 0-145 | 0-137 | 40 | 84 | 88 | ||
2,184.44 € | 1 | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 102 | 45 | 145 | 18 | 30 | Standard | 21 | - | - | - | - | 338 | 392 | 102 | 82 | 0-145 | 90 | 45 | 170 | 14 | 50 | 88 | 286 | 0-145 | 0-137 | 40 | 84 | 88 | ||
2,501.46 € | 1 | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 102 | 45 | 145 | 18 | 30 | Step Mouthpiece | 20.5 | - | - | - | - | 338 | 392 | 102 | 82 | 0-145 | 90 | 45 | 170 | 16 | 50 | 88 | 286 | 0-145 | 0-137 | 40 | 84 | 88 | ||
2,269.16 € | 1 | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 125 | 50 | 210 | 18 | 30 | Standard | 30 | - | - | - | - | 401 | 455 | 125 | 82 | 0-210 | 90 | 50 | 200 | 16 | 50 | 118 | 349 | 0-210 | 0-202 | 45 | 114 | 118 | ||
2,495.14 € | 1 | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 125 | 50 | 210 | 18 | 30 | Standard | 30 | - | - | - | - | 401 | 455 | 125 | 82 | 0-210 | 90 | 50 | 200 | 14 | 50 | 118 | 349 | 0-210 | 0-202 | 45 | 114 | 118 | ||
2,890.62 € | 1 | 23 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 125 | 50 | 210 | 18 | 30 | Step Mouthpiece | 30 | - | - | - | - | 401 | 455 | 125 | 82 | 0-210 | 90 | 50 | 200 | 16 | 50 | 188 | 349 | 0-210 | 0-202 | 45 | 114 | 118 |