Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FG-60KBM
Part Number
|
---|
FG-60KBM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Shape | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.00 € | 1 | 5 Days | 10 | 60000 | 10 | 380 | 300 | Separate Type (without Pole) | 380 | 464 | 118 | 60 | 9.7 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | PC Connection Function | Yes (Options including a cable are required.) | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | None | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php | Printer Connection Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Power Supply | AC Adapter (Standard Accessory) or C Batteries x 4 (Sold Separately) | % Minimum Display(%) | 1 |
This page is FG Series Plafform Scales, part number FG-60KBM.
You can find the detail information about specifications and dimensions on part number FG-60KBM.
Configure
Basic Attributes
Type
Capacity(g)
Minimum Display(g)
Measurement Plate Dimensions D(mm)
Measurement Plate Dimensions W(mm)
Shape
External dimension (W)(mm)
External dimensions (D)(mm)
External dimensions (H)(mm)
Capacity(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FG-150KAL |
FG-150KAL-EC |
FG-30KBM |
FG-30KBM-EC |
FG-60KAL |
FG-60KAL-EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Shape | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
486.00 € | 1 | 5 Days | 10 | 150000 | 20 | 530 | 390 | Integrated Type (with Pole) | 390 | 774 | 781 | 150 | 16.4 | ||
486.00 € | 1 | 6 Days | 10 | - | - | - | - | - | - | - | - | - | - | ||
417.00 € | 1 | 5 Days | 10 | 30000 | 5 | 380 | 300 | Separate Type (without Pole) | 380 | 464 | 118 | 30 | 9.7 | ||
417.00 € | 1 | 6 Days | 10 | - | - | - | - | - | - | - | - | - | - | ||
486.00 € | 1 | 5 Days | 10 | 60000 | 10 | 530 | 390 | Integrated Type (with Pole) | 390 | 774 | 781 | 60 | 16.4 | ||
486.00 € | 1 | 6 Days | 10 | - | - | - | - | - | - | - | - | - | - |