Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCM0102
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
This page is Strap Clamp with Screw Hole, part number SCM0102.
You can find the detail information about specifications and dimensions on part number SCM0102.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCM0032 |
SCM0100 |
SCM0101 |
SCM0200 |
SCM0201 |
SCM0202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.74 € | 1 | Available | 5 Days | 108 | 32 | 16 | 8 | 12 | 25 | 10 | 13 | M12 | |
40.31 € | 1 | Available | 7 Days | 58 | 32 | 16 | 8 | 12 | 8 | 12 | 16 | M14 | |
44.02 € | 1 | Available | 7 Days | 100 | 38 | 19 | 16 | 12 | 23 | 16 | 16 | M14 | |
61.62 € | 1 | Available | 7 Days | 65 | 50 | 25 | 8 | 14 | 8 | 14 | 18 | M16 | |
65.84 € | 1 | Available | 7 Days | 100 | 50 | 25 | 22 | 14 | 23 | 19 | 18 | M16 | |
75.18 € | 1 | Available | 7 Days | 150 | 50 | 25 | 22 | 14 | 32 | 19 | 18 | M16 |