Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CS-250
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
This page is Clamp Support Screw Jack, part number CS-250.
You can find the detail information about specifications and dimensions on part number CS-250.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
Mass(kg)
Load Resistance(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CS-100 |
CS-150 |
CS-50 |
CS-70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (kg) | Load Resistance (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.50 € | 1 | 5 Days | 70 - 100 | 45 | 35 | 46 | 12 | TM25P4 | 5 | 0.63 | 20 | ||
72.39 € | 1 | 5 Days | 94 - 150 | 50 | 35 | 70 | 12 | TM25P4 | 5 | 1.1 | 20 | ||
44.21 € | 1 | 5 Days | 40 - 50 | 40 | 30 | 24 | 8 | M20 | 4 | 0.27 | 12 | ||
47.04 € | 1 | 5 Days | 50 - 73 | 40 | 30 | 32 | 9 | TM20P3 | 4 | 0.35 | 14 |