Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (g) | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.50 € | 1 | Available | 7 Days | M6X1.0 | 30 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 5 | M6 | |
3.61 € | 1 | Available | 7 Days | M6X1.0 | 40 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 6 | M6 | |
3.61 € | 1 | 5 Days | M6X1.0 | 45 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 7 | M6 | ||
3.55 € | 1 |
Same day
Stock | M6X1.0 | 50 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 8 | M6 | ||
5.21 € | 1 | Available | 7 Days | M8X1.25 | 40 | 6 | 5.4 | 6.8 | 3 | 4 | 3 | 12 | M8 | |
5.68 € | 1 | Available | 7 Days | M8X1.25 | 45 | 6 | 5.4 | 6.8 | 3 | 4 | 3 | 14 | M8 | |
5.68 € | 1 | Available | 7 Days | M8X1.25 | 50 | 6 | 5.4 | 6.8 | 3 | 4 | 3 | 15 | M8 | |
5.70 € | 1 | Available | 7 Days | M8X1.25 | 60 | 6 | 5.4 | 6.8 | 3 | 4 | 3 | 17 | M8 | |
7.08 € | 1 | Available | 7 Days | M10X1.5 | 45 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 22 | M10 | |
7.22 € | 1 | Available | 7 Days | M10X1.5 | 50 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 24 | M10 | |
7.35 € | 1 | Available | 7 Days | M10X1.5 | 60 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 28 | M10 | |
8.87 € | 1 | Available | 7 Days | M10X1.5 | 80 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 37 | M10 | |
8.22 € | 1 | Available | 5 Days | M12X1.75 | 60 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 39 | M12 | |
10.05 € | 1 | Available | 7 Days | M12X1.75 | 70 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 46 | M12 | |
10.44 € | 1 | Available | 7 Days | M12X1.75 | 80 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 53 | M12 | |
11.84 € | 1 | Available | 5 Days | M12X1.75 | 100 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 121 | M12 | |
12.81 € | 5 | Available | 7 Days | M16X2 | 70 | 12 | 11 | 10.6 | 5 | 8 | 5.3 | 85 | M16 | |
12.99 € | 1 | Available | 7 Days | M16X2 | 80 | 12 | 11 | 10.6 | 5 | 8 | 5.3 | 97 | M16 | |
14.92 € | 1 | Available | 10 Days | M16X2 | 100 | 12 | 11 | 10.6 | 5 | 8 | 5.3 | 189 | M16 | |
16.74 € | 1 | Available | 7 Days | M16X2 | 125 | 12 | 11 | 10.6 | 5 | 8 | 5.3 | 241 | M16 | |
20.01 € | 1 | Available | 5 Days | M20X2.5 | 90 | 15.5 | 14.4 | 12.4 | 5.5 | 10 | 5.6 | 169 | M20 | |
20.28 € | 1 | Available | 7 Days | M20X2.5 | 100 | 15.5 | 14.4 | 12.4 | 5.5 | 10 | 5.6 | 189 | M20 | |
22.33 € | 1 | 5 Days | M20X2.5 | 125 | 15.5 | 14.4 | 12.4 | 5.5 | 10 | 5.6 | 241 | M20 | ||
24.62 € | 1 | Available | 7 Days | M20X2.5 | 150 | 15.5 | 14.4 | 12.4 | 5.5 | 10 | 5.6 | 292 | M20 |
Loading...
Material | S45C | Heat Treatment | Edge Hardening HRC50-60 | Surface Treatment | Phosphate Coating (Black) |
---|
Configure
Stock
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Mass(g)
Screw Diameter
Type
Filter by standard shipping days
Optional Attributes