Toggle Side Clamp 6850 (Pneumatic Type) (6850-5)

Toggle Side Clamp 6850 (Pneumatic Type) 6850-5

Product Details:

Manufacturer part number: 6850-5

Brand: NABEYA

Price: 814.43

Delivery time: 6 Days


Technical Data:

Upward Pull Strength O1: 10 kN

Extrusion force O2: 5 kN

Force O3: 1 kN

Stroke: 32 mm

Cylinder stroke: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6850-5

Part Number
6850-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Upward Pull Strength O1
(kN)
Extrusion force O2
(kN)
Force O3
(kN)
Stroke
(mm)
Cylinder stroke
(mm)
Overall length X Overall height
(mm)
D
(mm)
B
(mm)
C
(mm)
A
(mm)
I
(mm)
Mass
(kg)
L
(mm)
F
(mm)
J
(mm)
K
(mm)
M
(mm)
G
(mm)

814.43 €

1 6 Days 105132100437x1108.5973216453.73304141G1/88441

Loading...

  1. 1

Basic information

Bolt Diameter x Length(mm) M12x50 E(mm) 50 H(mm) M12
N(mm) 16 Surface Treatment Zinc Plating Material SS400

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360