GP Sander Paper 100x25xM10 (GPS100A4)

GP Sander Paper 100x25xM10 GPS100A4

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GPS100A4

Brand: YANASE

Price: 18.77

Delivery time: 5 Days


Technical Data:

work material: Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Stone Material[◎]

Particle Size: 60 #


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GPS100A4

 

Part Number
GPS100A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Particle Size
(#)

18.77 €

5 Available 5 Days Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Stone Material[◎]60

Loading...

  1. 1

Basic information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) M10
Thickness(mm) 25 abrasive grain Alundum (A) Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 10000 Disc mounting part M10 is screw type with 1.5 pitch

Tech Support