Aligning Grip Bolt (Brass) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AGB16050S

Part Number
AGB16050S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

247.36 €

1 8 Days

Loading...

  1. 1

Basic information

A(mm) M16 B(mm) 50 C(mm) 19
D(mm) 24 E(mm) 16 F(mm) 4
G(mm) 3 Mass(g) 105 Material Main Body: SCM440
Heat Treatment Hardening HRC35-40 Surface Treatment Main Body: Black Oxide Finish Screw Diameter M16

This page is Aligning Grip Bolt (Brass), part number AGB16050S.
You can find the detail information about specifications and dimensions on part number AGB16050S.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360