Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBH12100
Part Number
|
---|
SBH12100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.74 € | 1 | Available | 7 Days | M12 | 60 | 100 | 25 | 14 | 12 | 100 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M12 |
Loading...
Surface Treatment | Black oxide finish |
---|
This page is Swing Bolt (Heavy Duty Type), part number SBH12100.
You can find the detail information about specifications and dimensions on part number SBH12100.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
Mass(g)
Material
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SBH06040 |
SBH06050 |
SBH06075 |
SBH12125 |
SBH12150 |
SBH14100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.56 € | 1 | Available | 7 Days | M6 | 25 | 40 | 14 | 7 | 6 | 10 | SUM22 | M6 | |
28.59 € | 1 | Available | 7 Days | M6 | 30 | 50 | 14 | 7 | 6 | 15 | SUM22 | M6 | |
28.62 € | 1 | Available | 7 Days | M6 | 40 | 75 | 14 | 7 | 6 | 20 | SUM22 | M6 | |
70.73 € | 1 | Available | 7 Days | M12 | 60 | 125 | 25 | 14 | 12 | 125 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M12 | |
71.41 € | 1 | Available | 7 Days | M12 | 60 | 150 | 25 | 14 | 12 | 145 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M12 | |
73.62 € | 1 | Available | 7 Days | M14 | 60 | 100 | 28 | 16 | 14 | 140 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M14 |