Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSB-M10X40-A
Material | S45C | Heat Treatment | Spherical Section Hardened HRC45 | Surface Treatment | Black oxide finish |
---|
This page is Stopper Bolt (SSB-A), part number SSB-M10X40-A.
You can find the detail information about specifications and dimensions on part number SSB-M10X40-A.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSB-M10X30-A |
SSB-M10X50-A |
SSB-M10X60-A |
SSB-M10X70-A |
SSB-M12X40-A |
SSB-M12X70-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.41 € | 1 | 5 Days | M10X1.5 | 30 | 20 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 30 | M10 | ||
4.50 € | 1 | 5 Days | M10X1.5 | 50 | 40 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 42 | M10 | ||
5.28 € | 1 | Available | 7 Days | M10X1.5 | 60 | 50 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 49 | M10 | |
5.32 € | 1 | Available | 7 Days | M10X1.5 | 70 | 60 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 55 | M10 | |
5.74 € | 1 | Available | 7 Days | M12X1.75 | 40 | 27.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 52 | M12 | |
5.52 € | 1 |
Same day
Stock | M12X1.75 | 70 | 57.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 79 | M12 |