Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSB-M8X60-B
Material | S45C | Heat Treatment | Spherical parts are quenched at HRC45 or greater | Surface Treatment | Black oxide finish |
---|
This page is Stopper Bolt (SSB-B), part number SSB-M8X60-B.
You can find the detail information about specifications and dimensions on part number SSB-M8X60-B.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSB-M10X30-B |
SSB-M10X40-B |
SSB-M10X50-B |
SSB-M10X60-B |
SSB-M10X70-B |
SSB-M12X50-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.12 € | 1 | Available | 12 Days | M10X1.5 | 30 | 25.5 | 17 | 19.6 | 7 | R16 | 29 | M10 | |
5.55 € | 1 | Available |
Same day
Stock | M10X1.5 | 40 | 35.5 | 17 | 19.6 | 7 | R16 | 35 | M10 | |
5.59 € | 1 | Available |
Same day
Stock | M10X1.5 | 50 | 45.5 | 17 | 19.6 | 7 | R16 | 41 | M10 | |
5.63 € | 1 | Available |
Same day
Stock | M10X1.5 | 60 | 55.5 | 17 | 19.6 | 7 | R16 | 47 | M10 | |
5.31 € | 1 | Available | 7 Days | M10X1.5 | 70 | 65.5 | 17 | 19.6 | 7 | R16 | 54 | M10 | |
5.91 € | 1 | Available | 7 Days | M12X1.75 | 50 | 44.8 | 19 | 21.9 | 8 | R20 | 59 | M12 |