Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BP65H
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |
---|
This page is Long Block Scraped Finish, part number BP65H.
You can find the detail information about specifications and dimensions on part number BP65H.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
The number of ribs(Book)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BP61H |
BP62H |
BP63H |
BP64H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | The number of ribs (Book) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,625.79 € | 1 | 8 Days | 100 | 100 | 300 | 15 | 15 | 14 | 25 | 0.011 | 0.011 | 1 | 13 | ||
5,407.80 € | 1 | 8 Days | 150 | 150 | 600 | 24 | 31 | 29 | 28 | 0.017 | 0.017 | 2 | 44 | ||
9,023.44 € | 1 | 8 Days | 200 | 200 | 600 | 24 | 20 | 19 | 30 | 0.017 | 0.017 | 2 | 80 | ||
11,110.51 € | 1 | 8 Days | 200 | 200 | 1000 | 30 | 14 | 13.5 | 32 | 0.025 | 0.025 | 3 | 120 |