Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G113
Part Number
|
---|
G113 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | Weight (kg) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | B6 (mm) | C1 (mm) | C2 (mm) | C3 (mm) | C4 (mm) | C5 (mm) | C6 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,107.98 € | 1 | 43 Days | 600 | 600 | 450 | 30 | 510 | 45 | 190 | 205 | 400 | 100 | 25 | 30 | 120 | 120 | 30 | 20 | 0.079 | 190 | 55 | 115 | 85 | 90 | 190 | 130 | 80 | 105 | 55 | 125 | 225 | 100 |
Loading...
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |
---|
This page is Large Angle Plate (Angle Rest), part number G113.
You can find the detail information about specifications and dimensions on part number G113.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
O(mm)
P(mm)
Q(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G112 |
G114 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | Weight (kg) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | B6 (mm) | C1 (mm) | C2 (mm) | C3 (mm) | C4 (mm) | C5 (mm) | C6 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,955.26 € | 1 | 7 Days | 505 | 405 | 305 | 25 | 425 | 40 | 153 | 176 | 325 | 90 | 20 | 25 | 90 | 90 | 25 | 15 | 0.064 | 70 | 60 | 85 | 90 | 75 | 118 | 94 | 86 | 81 | 57 | 103 | 129 | 73 | ||
5,720.88 € | 1 | 43 Days | 900 | 600 | 600 | 35 | 780 | 60 | 310 | 295 | 630 | 135 | 23 | 30 | 120 | 200 | 30 | 30 | 0.102 | 300 | 70 | 87 | 95 | 110 | 175 | 140 | 95 | 87 | 70 | 140 | 175 | 110 |