Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LC-14A
Material | LC14A: S45C-D, LC type (other than LC14A): FCD500-7, LCMC type: S45C |
---|
This page is Leg Clamp, part number LC-14A.
You can find the detail information about specifications and dimensions on part number LC-14A.
Configure
Basic Attributes
J(mm)
K(mm)
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LC-12 |
LC-14 |
LC-16 |
LC-20 |
LCMC121 |
LCMC161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.25 € | 1 | Available | 12 Days | 42 | 24 | 24 | 12 | 12 | 12 | 13 | 8.5 | 14 | - | - | 0.08 | |
26.47 € | 1 | Available | 5 Days | 54 | 32 | 32 | 16 | 16 | 16 | 14.3 | 10 | 18 | - | - | 0.2 | |
35.98 € | 1 | Available | 7 Days | 61 | 40 | 40 | 20 | 20 | 20 | 17.5 | 8 | 22 | - | - | 0.39 | |
47.53 € | 1 | Available | 7 Days | 75 | 50 | 50 | 25 | 25 | 25 | 20.6 | 9.5 | 27 | - | - | 0.73 | |
72.24 € | 1 | Available | 5 Days | 63 | 32 | 32 | 15 | 15 | 17 | 14.3 | 10 | 27 | 7 | 19 | 0.24 | |
88.41 € | 1 | Available | 12 Days | 63 | 32 | 32 | 15 | 15 | 17 | 17.5 | 8 | 28 | 7 | 19 | 0.24 |