Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BT24315M
Part Number
|
---|
BT24315M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter | Compatible T Groove Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.24 € | 1 | 5 Days | M24×3.0 | 315 | 190 | 23.7 | 40 | 16 | 1270 | S45C | M24 | 24 |
Loading...
This page is T Slot Bolt, part number BT24315M.
You can find the detail information about specifications and dimensions on part number BT24315M.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
Mass(g)
Material
Screw Diameter
Compatible T Groove Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BT08050M |
BT08080M |
BT10040M |
BT24315T |
BT24400M |
BT24400T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter | Compatible T Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.06 € | 1 | Available | 7 Days | M8 x 1.25 | 50 | 35 | 7.7 | 13 | 6 | 25 | S45C | M8 | 8 | |
20.67 € | 1 | Available | 7 Days | M8 x 1.25 | 80 | 50 | 7.7 | 13 | 6 | 30 | S45C | M8 | 8 | |
19.31 € | 1 | Available | 7 Days | M10 x 1.5 | 40 | 30 | 9.7 | 15 | 6 | 30 | S45C | M10 | 10 | |
107.19 € | 1 | 7 Days | M24×3.0 | 315 | 190 | 27.7 | 44 | 18 | 1350 | S45C | M24 | 28 | ||
124.39 € | 1 | 7 Days | M24×3.0 | 400 | 240 | 23.7 | 40 | 16 | 1410 | S45C | M24 | 24 | ||
127.20 € | 1 | 5 Days | M24×3.0 | 400 | 240 | 27.7 | 44 | 18 | 1490 | S45C | M24 | 28 |