Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4GEOLS6R0.3
Part Number
|
---|
4GEOLS6R0.3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Corner Radius r (mm) | Neck diameter D1 | O.D. Dc (mm) | Under-head Length ℓ2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.59 € | 1 | Available | 6 Days | 6 | 0.3 | 9 | 60 | 6 | 24 | -0.020~-0.038 | 0.3 | 5.8 | 6 | 24 |
Loading...
work material | General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / High Hardness Steel: to HRC60 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is X's Mill Geo Radius 4GEOLS-R, part number 4GEOLS6R0.3.
You can find the detail information about specifications and dimensions on part number 4GEOLS6R0.3.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
R Precision(μm)
Corner Radius r(mm)
Neck diameter D1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4GEOLS11R0.5 |
4GEOLS11R1 |
4GEOLS11R1.5 |
4GEOLS6R0.5 |
4GEOLS7R0.3 |
4GEOLS7R0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Corner Radius r (mm) | Neck diameter D1 | O.D. Dc (mm) | Under-head Length ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
239.88 € | 1 | Available | 6 Days | 11 | 0.5 | 16.5 | 120 | 10 | - | -0.032~-0.059 | 0.5 | - | 11 | - | |
239.88 € | 1 | Available | 6 Days | 11 | 1 | 16.5 | 120 | 10 | - | -0.032~-0.059 | 1 | - | 11 | - | |
239.88 € | 1 | Available | 6 Days | 11 | 1.5 | 16.5 | 120 | 10 | - | -0.032~-0.059 | 1.5 | - | 11 | - | |
157.59 € | 1 | Available | 6 Days | 6 | 0.5 | 9 | 60 | 6 | 24 | -0.020~-0.038 | 0.5 | 5.8 | 6 | 24 | |
130.87 € | 1 | Available | 6 Days | 7 | 0.3 | 10.5 | 80 | 6 | - | -0.025~-0.047 | 0.3 | - | 7 | - | |
130.87 € | 1 | Available | 6 Days | 7 | 0.5 | 10.5 | 80 | 6 | - | -0.025~-0.047 | 0.5 | - | 7 | - |