Handsaw for Thin Plates / Pipes 32 Peak Contains 2 Blades SHP-32

Handsaw for Thin Plates / Pipes 32 Peak Contains 2 Blades SHP-32
  • Volume Discount
Hand saw blade for steel materials with equal angle, such as thin sheet, pipe, steel, stainless steel, aluminium.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHP25032

Part Number
SHP25032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.24 €

5 Available 8 Days

Loading...

  1. 1

Basic information

Application Ironwork / Stainless Steel Number of flutes 32 Overall Length(mm) 250
Material Details SKS (Alloy Tool Steel)

This page is Handsaw for Thin Plates / Pipes 32 Peak Contains 2 Blades SHP-32, part number SHP25032.
You can find the detail information about specifications and dimensions on part number SHP25032.

Tech Support