Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EHT6M1X1.5
Part Number
|
---|
EHT6M1X1.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.57 € | 1 | 6 Days | M6 | 1 | 1.5P | 62 | 6 | G5 | 19 | 3 | 2 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Surface Treatment | TiCN | Quantity of units ordered(piece) | 1 |
This page is Excel Hand Tap EHT, part number EHT6M1X1.5.
You can find the detail information about specifications and dimensions on part number EHT6M1X1.5.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Number of Grooves Flutes
Model Type(Type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EHT12M1.75X3 |
EHT3M0.5X1.5 |
EHT3M0.5X3 |
EHT6M1X3 |
EHT8M1.25X1.5 |
EHT8M1.25X3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274.31 € | 1 | 6 Days | M12 | 1.75 | 3P | 82 | 8.5 | G7 | 29 | 4 | 3 | ||
97.93 € | 1 | 6 Days | M3 | 0.5 | 1.5P | 46 | 4 | G5 | 11 | 3 | 1 | ||
97.88 € | 1 | 6 Days | M3 | 0.5 | 3P | 46 | 4 | G5 | 11 | 3 | 1 | ||
117.55 € | 1 | 6 Days | M6 | 1 | 3P | 62 | 6 | G5 | 19 | 3 | 2 | ||
150.58 € | 1 | 6 Days | M8 | 1.25 | 1.5P | 70 | 6.2 | G6 | 22 | 3 | 3 | ||
150.52 € | 1 | 6 Days | M8 | 1.25 | 3P | 70 | 6.2 | G6 | 22 | 3 | 3 |