Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFST2M0.4X4XB
Part Number
|
---|
TFST2M0.4X4XB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.34 € | 10 | 6 Days | M2 | 0.4 | 2P | For blind hole | 40 | 3 | 4 | 9 | 1 | 4 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) |
---|---|---|---|---|---|
Tap Type | Roll tap | Coating Y/N | N/A | Quantity of units ordered(piece) | 10 |
Surface Treatment | Oxidizing |
This page is Taflet for Steel TFST, part number TFST2M0.4X4XB.
You can find the detail information about specifications and dimensions on part number TFST2M0.4X4XB.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Hole type
Overall Length (L)(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Model Type(Type)
Radial Count Radial(Quantity)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFST10M1.25X7XB |
TFST10M1.25X7XP |
TFST10M1.5X7XB |
TFST2M0.4X4XP |
TFST3.5M0.6X5XB |
TFST3.5M0.6X5XP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.59 € | 10 | 6 Days | M10 | 1.25 | 2P | For blind hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
40.59 € | 10 | 6 Days | M10 | 1.25 | 4P | For through hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
40.59 € | 10 | 6 Days | M10 | 1.5 | 2P | For blind hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
24.34 € | 10 | 6 Days | M2 | 0.4 | 4P | For through hole | 40 | 3 | 4 | 9 | 1 | 4 | ||
19.23 € | 10 | 6 Days | M3.5 | 0.6 | 2P | For blind hole | 48 | 4 | 5 | 12.5 | 2 | 4 | ||
19.23 € | 10 | 6 Days | M3.5 | 0.6 | 4P | For through hole | 48 | 4 | 5 | 12.5 | 1 | 4 |