Type EEN DOPENT EEN (EEN09R032M32.0-03)

Type EEN DOPENT EEN EEN09R032M32.0-03

Product Details:

Manufacturer part number: EEN09R032M32.0-03

Brand: TUNGALOY

Price: 400.00

Delivery time: 6 Days


Technical Data:

blade diameter D: 32 mm

Overall length (L): 115 mm

Number of flutes: 3 sheet

Underneck length (ℓ1): 35 mm

Dimensions φd1: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EEN09R032M32.0-03

Part Number
EEN09R032M32.0-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φd1
(mm)

400.00 €

1 6 Days 3211533538

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 6.4
Air Hole Available Tightening Screw CSTR-4L100 Dimension ℓs(mm) 80
Wrench (replacement wrench) T-15DB (T-15D)

Tech Support