Type M TAC Tool Bit for Outer Diameter, Multi-Clamp Type MVJNR/L (MVJNL2525M16)

Type M TAC Tool Bit for Outer Diameter, Multi-Clamp Type MVJNR/L MVJNL2525M16

Product Details:

Manufacturer part number: MVJNL2525M16

Brand: TUNGALOY

Price: 184.90

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 25 mm

Shank width: 25 mm

Dimension L1: 150 mm

Dimension h1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MVJNL2525M16

Part Number
MVJNL2525M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L1
(mm)
Dimension h1
(mm)
Dimension F
(mm)
Insert Used

184.90 €

1 6 Days Left-hand25251502532VN□□1604□□ YNMG1604□□

Loading...

  1. 1

Basic information

Applicable Tip Shape V (35° Diamond-Shaped) Application Profiling Clamp Shape Other
  Negative Dimension L2(mm) 42 Standard corner rε(mm) 0.8

Tech Support