TAC End Mill, High-Precision Wall Surface Type EPE5000 (EPE5040R)

TAC End Mill, High-Precision Wall Surface Type EPE5000 EPE5040R

Product Details:

Manufacturer part number: EPE5040R

Brand: TUNGALOY

Price: 330.26

Delivery time: 6 Days


Technical Data:

blade diameter D: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPE5040R

Part Number
EPE5040R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)

330.26 €

1 6 Days 40

Loading...

  1. 1

Basic information

Machining Application Side work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Overall length (L)(mm) 120 Shank diameter (d)(mm) 32 Number of flutes(sheet) 2
Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 14 Underneck length (ℓ1)(mm) 40
Compatible Inserts AECW16T3PES/FR AEMW16T3PET/FR Tightening Screw CSTB-4S Driver T-15D

Tech Support