TAC Flash Ball End Mill, Large Diameter Type EBD (EBD050MSE)

TAC Flash Ball End Mill, Large Diameter Type EBD EBD050MSE

Product Details:

Manufacturer part number: EBD050MSE

Brand: TUNGALOY

Price: 932.68

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 250 mm

Shank diameter (d): 42 mm

Maximum Cutting Depth (Ad): 59 mm

Underneck length (ℓ1): 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EBD050MSE

Part Number
EBD050MSE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Compatible Inserts Tightening Screw Dimensions γε
(mm)
Specifications Wrench

932.68 €

1 6 Days 502504259150ZDMT5006-MJ SCMT120408-23CSTB-525Long shankT-20T

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel / Cast Iron Mounting Method With handle Number of flutes(sheet) 4 / 7
Compatible Tip Material Carbide Coat Dimension ℓs(mm) 100 Machining Application Details Mold engraving

Tech Support