TAC Flash Small-Diameter Radius Mill EWD (EWD07025R)

TAC Flash Small-Diameter Radius Mill EWD EWD07025R

Product Details:

Manufacturer part number: EWD07025R

Brand: TUNGALOY

Price: 522.67

Delivery time: 6 Days


Technical Data:

blade diameter D: 18 mm

Overall length (L): 195 mm

Shank diameter (d): 32 mm

Number of flutes: 5 sheet

Maximum Cutting Depth (Ad): 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EWD07025R

Part Number
EWD07025R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions φd1
(mm)
Compatible Inserts Tightening Screw Dimension ℓs
(mm)
Dimensions γε
(mm)
Wrench

522.67 €

1 6 Days 181953253.54525RDMW0702M0CSTB-2.5S1253.5T-8D

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel / Cast Iron Mounting Method With handle Compatible Tip Material Carbide Coat
Machining Application Details Multi-functional machining

Tech Support