TAC Ball End Mill TBN1000 (TBN1200S)

TAC Ball End Mill TBN1000 TBN1200S

Product Details:

Manufacturer part number: TBN1200S

Brand: TUNGALOY

Price: 263.88

Delivery time: 6 Days


Technical Data:

blade diameter D: 20 mm

Overall length (L): 160 mm

Shank diameter (d): 25 mm

Maximum Cutting Depth (Ad): 10 mm

Underneck length (ℓ1): 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBN1200S

Part Number
TBN1200S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Compatible Inserts Tightening Screw Dimension ℓs
(mm)
Dimensions γε
(mm)
Driver Metal Holder Hold metal tightening screw

263.88 €

1 6 Days 20160251035ZNCA2004FN / ZNMM2004ENCSTA-5S10010T-15D--

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / Cast Iron Mounting Method With handle Compatible Tip Material Carbide Coat
Machining Application Details Mold engraving

Tech Support