TAC Mill DOFEEDMINI EXN03 (EXN03R022M20.0-03L)

TAC Mill DOFEEDMINI EXN03 EXN03R022M20.0-03L

Product Details:

Manufacturer part number: EXN03R022M20.0-03L

Brand: TUNGALOY

Price: 427.72

Delivery time: 6 Days


Technical Data:

Machining Application: Plane / Groove / Plunging (Z feed) / Inclined Cuts

Overall length (L): 160 mm

Shank diameter (d): 20 mm

Number of flutes: 3 sheet

Underneck length (ℓ1): 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EXN03R022M20.0-03L

Part Number
EXN03R022M20.0-03L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Application Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φDc
(mm)
Dimension ℓs
(mm)
Dimensions ΦDc1
(mm)
Specifications

427.72 €

1 6 Days Plane / Groove / Plunging (Z feed) / Inclined Cuts160203302213015.5Long

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle Compatible Tip Material Carbide Coat
Maximum Cutting Depth (Ad)(mm) 1 Air Hole Available Tightening Screw CSPB-2.5
Wrench IP-8D Dimension K(mm) 17°

Tech Support