TAC Mill EGD4400-A (EGD4450R)

TAC Mill EGD4400-A EGD4450R

Product Details:

Manufacturer part number: EGD4450R

Brand: TUNGALOY

Price: 624.33

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Maximum Cutting Depth (Ad): 4 mm

Dimensions φd1: 67 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EGD4450R

Part Number
EGD4450R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Maximum Cutting Depth (Ad)
(mm)
Dimensions φd1
(mm)

624.33 €

1 6 Days 50467

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Overall length (L)(mm) 115 Shank diameter (d)(mm) 32 Number of flutes(sheet) 4
Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Dimension ℓs(mm) 80

Tech Support