TAC Mill ESE3000 (ESE3025R)

TAC Mill ESE3000 ESE3025R

Product Details:

Manufacturer part number: ESE3025R

Brand: TUNGALOY

Price: 203.39

Delivery time: 6 Days


Technical Data:

blade diameter D: 25 mm

Overall length (L): 115 mm

Shank diameter (d): 25 mm

Number of flutes: 1 sheet

Underneck length (ℓ1): 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESE3025R

Part Number
ESE3025R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimension ℓs
(mm)

203.39 €

1 6 Days 251152513580

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 8

Tech Support