TAC Mill ROUNDSPLIT ERC12 (ERC12R033M32.0-03LL)

TAC Mill ROUNDSPLIT ERC12 ERC12R033M32.0-03LL

Product Details:

Manufacturer part number: ERC12R033M32.0-03LL

Brand: TUNGALOY

Price: 398.31

Delivery time: 6 Days


Technical Data:

blade diameter D: 21 mm

Overall length (L): 300 mm

Shank diameter (d): 32 mm

Number of flutes: 3 sheet

Maximum Cutting Depth (Ad): 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERC12R033M32.0-03LL

Part Number
ERC12R033M32.0-03LL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions φd1
(mm)
Dimension ℓs
(mm)
Specifications

398.31 €

1 6 Days 2130032367033230Extra Long

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Air Hole Available Compatible Inserts RCMT1204*N-***

Tech Support