TAC Mill ROUNDSPLIT TRC12 (TRC12R050M22.2-05)

TAC Mill ROUNDSPLIT TRC12 TRC12R050M22.2-05

Product Details:

Manufacturer part number: TRC12R050M22.2-05

Brand: TUNGALOY

Price: 530.22

Delivery time: 6 Days


Technical Data:

blade diameter D: 38 mm

Overall length (L): 50 mm

Number of flutes: 5 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 22.225 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRC12R050M22.2-05

Part Number
TRC12R050M22.2-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Cutter Tightening Bolt

530.22 €

1 6 Days 385055022.22550205859CM10X30H

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 6 Air Hole Available
Compatible Inserts RCMT1204*N-***

Tech Support