TAC Mill ROUNDSPLIT TRC16 (TRC16R050M22.0-04)

TAC Mill ROUNDSPLIT TRC16 TRC16R050M22.0-04

Product Details:

Manufacturer part number: TRC16R050M22.0-04

Brand: TUNGALOY

Price: 517.62

Delivery time: 6 Days


Technical Data:

blade diameter D: 34 mm

Overall length (L): 50 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRC16R050M22.0-04

Part Number
TRC16R050M22.0-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Cutter Tightening Bolt

517.62 €

1 6 Days 345045022502061047FSHM10-40H

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 8 Air Hole Available
Compatible Inserts RCMT1606*N-***

Tech Support