TAC Mill TAC Countersinking Cutter TCB (TCB-320)

TAC Mill TAC Countersinking Cutter TCB TCB-320

Product Details:

Manufacturer part number: TCB-320

Brand: TUNGALOY

Price: 302.53

Delivery time: 6 Days


Technical Data:

Overall length (L): 144 mm

Shank diameter (d): 32 mm

Number of flutes: 2 sheet

Underneck length (ℓ1): - mm

Dimensions φd1: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCB-320

Outline Drawing

TAC Mill TAC Countersinking Cutter TCB: related image(s)

 

TAC Mill TAC Countersinking Cutter TCB: related image(s)

Part Number
TCB-320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φd1
(mm)
Compatible Inserts Tightening Screw Dimension ℓs
(mm)
Dimensions φD
(mm)
Machining Application Details Driver Target bolt size

302.53 €

1 6 Days 144322-32SPMM322ERDCSTA-NO58016.9Seat Turn MachiningT-9DM20

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method With handle Compatible Tip Material Carbide Coat

Tech Support