TAC Mill TECMILL EPM11 (EPM11R032M32.0-03)

TAC Mill TECMILL EPM11 EPM11R032M32.0-03

Product Details:

Manufacturer part number: EPM11R032M32.0-03

Brand: TUNGALOY

Price: 584.34

Delivery time: 6 Days


Technical Data:

blade diameter D: 32 mm

Overall length (L): 115 mm

Number of flutes: 3 sheet

Underneck length (ℓ1): 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPM11R032M32.0-03

Part Number
EPM11R032M32.0-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)

584.34 €

1 6 Days 32115335

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 9.7
Air Hole Available Compatible Inserts LMMU1107**PNER-MJ Dimension ℓs(mm) 80

Tech Support