TAC Mill TECMILL TPM11 (TPM11R080M25.4-09)

TAC Mill TECMILL TPM11 TPM11R080M25.4-09

Product Details:

Manufacturer part number: TPM11R080M25.4-09

Brand: TUNGALOY

Price: 932.68

Delivery time: 6 Days


Technical Data:

blade diameter D: 80 mm

Overall length (L): 50 mm

Number of flutes: 9 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 25.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPM11R080M25.4-09

Part Number
TPM11R080M25.4-09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Specifications Cutter Tightening Bolt

932.68 €

1 6 Days 805095025.42669.546Multi-edgedCM12x30H

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 9.7 Air Hole Available
Compatible Inserts LMMU1107**PNER-MJ

Tech Support